Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS17-F2GA103MYNS

Product Status
Obsolete
Recommended Alternate Part No. : CS45-F2GA103M-NKA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.16, 2016
Last Purchase Order Date : Dec.31, 2017
Last Shipment Date : Mar.31, 2018
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Diameter(D)
16.50mm Max.
Thickness(T)
7.00mm Max.
Lead Gap(F)
10.00mm ±2.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
10nF ±20%
Rated Voltage
Withstanding Voltage
2.6kVAC
Temperature Characteristic
F(+30,-80%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C2012X7R2E102M085AA

Capacitance=1nF
Edc=250V
T.C.=X7R

LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

CAA572C0G2J204J640LJ

Capacitance=0.2μF
Edc=630V
T.C.=C0G

LxWxT:6.0x5.6x6.4mm
MEGACAP type

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD70-B2GA101KYGKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-B2GA221KYGS

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 8.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD221KYNNA

Capacitance=220pF
Edc=1000Vdc
T.C.=B

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11-E2GA222MYGS

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11-E2GA222MYNS

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS14-F2GA103MYGKA

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS14-F2GA103MYNKA

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS17-F2GA103MYGS

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 16.5x7mm ,F: 10mm
Safety Standard approved