Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD331KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1H100C080AA
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608X5R1E335K080AC
Capacitance=3.3μF
Edc=25V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012JB1E105K085AC
Capacitance=1μF
Edc=25V
T.C.=JB
LxWxT:2x1.25x0.85mm
General
Multilayer Ceramic Chip Capacitors
CGB3B1X5R1A475K055AC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1.6x0.8xmm
Low profile
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD680JYGNA
Capacitance=68pF
Edc=2000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-VKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA102M-VKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYGNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYGNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free