Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD471KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005C0G2A102J050BC
Capacitance=1nF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012JB1H105K125AB
Capacitance=1μF
Edc=50V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C3216JB1E106M160AB
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYVNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYVNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD470JYVNA
Capacitance=47pF
Edc=3000Vdc
T.C.=SL
DxT: 6.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYGNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYVNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYGNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free