Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4532X7T2J224M200KE
Capacitance=0.22μF
Edc=630V
T.C.=X7T
LxWxT:4.5x3.2x2mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD220JYNNA
Capacitance=22pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYNNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYVNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD221KYNNA
Capacitance=220pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYVNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Ultra High Voltage Ceramic Capacitors
UHV-241A
Capacitance=100pF
Edc=40kVdc
T.C.=Z5T
φDxL: 20x32mm
For High Voltage Power Supply
SMD / SMT Inductors (Coils)
SLF7045T-151MR40-PF
L=150μH
Rated current=0.4A
L x W x T :
7 x 7 x 4.5mm
SMD / SMT Inductors (Coils)
VLS5045EX-151M
L=150μH
Rated current=0.56A
L x W x T :
5 x 5 x 4.5mm