Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD472ZYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225C0G3A472J200AC
Capacitance=4.7nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C3225X7S1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYGNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD472ZYVNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=E
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
MLZ2012M470WT000
L=47μH
Rated current=50mA
L x W x T :
2 x 1.25 x 1.25mm
SMD / SMT Inductors (Coils)
SPM10065VC-470M-D
L=47μH
Rated current=4.1A
L x W x T :
10.5 x 10.0 x 6.5mm
SMD / SMT Inductors (Coils)
SPM12565VC-100M-D
L=10μH
Rated current=9.5A
L x W x T :
13.0 x 12.5 x 6.5mm
SMD / SMT Inductors (Coils)
SPM4020T-1R0M-LR
L=1μH
Rated current=5.6A
L x W x T :
4.4 x 4.1 x 2mm
SMD / SMT Inductors (Coils)
SPM6545VC-2R2M-D
L=2.2μH
Rated current=10.3A
L x W x T :
7.0 x 6.5 x 4.5mm