Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD222ZYNNA
|
|
Size
| Diameter(D) |
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
| Dissipation Factor (Max.) |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-NKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYGNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYNNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD222ZYGNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=E
DxT: 8x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD222ZYVNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=E
DxT: 8x5mm ,F: 5mm
Halogen-free
µPOL™ Embedded DC-DC Converters
FS1604-2500-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=2.5V, Iout=4A