Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608CH1H080C080AA
Capacitance=8pF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA2B2X5R1E333K050BA
Capacitance=33nF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA2B2X7R1C473M050BA
Capacitance=47nF
Edc=16V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L3X8R1C335K160AE
Capacitance=3.3μF
Edc=16V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYGNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD221KYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYVNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYNNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free