Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R2A224K115AA
Capacitance=0.22μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA5L1X7R1H106K160AC
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYVNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
NLCV32T-220K-PF
L=22μH
DC Resistance=1.001Ω
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
SLF12575T-330M3R2-PF
L=33μH
Rated current=3.2A
L x W x T :
12.5 x 12.5 x 7.5mm
Chip Beads
MPZ1005S121ET000
|Z|=120Ω at 100MHz
|Z|=200Ω at 1GHz
Rated current=1.5A
L x W x T :
1mm x 0.5mm x 0.5mm
ThermoFuse Varistors
B72220R2321K101
Max. Operating voltage [AC]=320Vrms
Max. Surge Current Imax(8/20μs,1time)=10kA
Ferrite Accessories
B65806D2005X000
RM Cores Accessories
Insulating washer 2 (RM 5)