Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X8R1E105K160AE
Capacitance=1μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYVNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYVNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA14C0G2A472JNU00
Capacitance=4.7nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18X7R1H472KNU00
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18X7R2A472KNU00
Capacitance=4.7nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA24NP02W472JNU00
Capacitance=4.7nF
Edc=450V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA28X7R1H472KNU00
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG18X7R1H472KNT00
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General