Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G2A180J080AA
Capacitance=18pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608CH2E181J080AA
Capacitance=180pF
Edc=250V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608JB0J685M080AB
Capacitance=6.8μF
Edc=6.3V
T.C.=JB
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7S0J336M160AC
Capacitance=33μF
Edc=6.3V
T.C.=X7S
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
CGA3E3X7S2A683M080AB
Capacitance=68nF
Edc=100V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L3X8R1C475K160AE
Capacitance=4.7μF
Edc=16V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD820JYVNA
Capacitance=82pF
Edc=1000Vdc
T.C.=SL
DxT: 6x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD11ZU2GA332MYNKA
Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U
DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD80ZU2GA152MYGKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYNKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free