Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS13-E2GA332MYNS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608CH1H103J080AA
Capacitance=10nF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYVS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS13-E2GA332MYVS
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 12.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA102M-GKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA102M-VKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-NKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
PhaseCap® Compact Capacitors
B25673A4152A080
Output[50Hz] = 15kvar
Output[60Hz] = 18kvar
Rated Voltage = 480VAC
SMD / SMT Inductors (Coils)
PID75-251M
L=2x250μH
Rated current=0.27A
L x W x T :
7.5 x 7.5 x 4.8mm