Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS17-F2GA103MYGS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005C0G2A101J050BA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608C0G1H102K080AA
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608CH1H080D080AA
Capacitance=8pF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012X7S2A224K085AB
Capacitance=0.22μF
Edc=100V
T.C.=X7S
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA2B2NP01H100D050BA
Capacitance=10pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E2C0G1H470J080AA
Capacitance=47pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYNKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free