Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-F2GA103M-GKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
14.50mm Max.
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
10nF ±20%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
F(+30,-80%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C2012X7R1V225K085AC

Capacitance=2.2μF
Edc=35V
T.C.=X7R

LxWxT:2x1.25x0.85mm
General

Multilayer Ceramic Chip Capacitors

CKG57NX7T2J105M500JH

Capacitance=1μF
Edc=630V
T.C.=X7T

LxWxT:6x5x5mm
MEGACAP type

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD181JYGNA

Capacitance=180pF
Edc=3000Vdc
T.C.=SL

DxT: 11x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS14-F2GA103MYGKA

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS15-E2GA472MYGS

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 14.5x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS17-F2GA103MYGS

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 16.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS17-F2GA103MYNS

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 16.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA101K-GKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA101K-NKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA152M-NKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free