Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA102M-NKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(6.50mm Max.)
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
1nF ±20%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
E(+20,-55%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CGA3E1X7R1V334M080AD

Capacitance=0.33μF
Edc=35V
T.C.=X7R

LxWxT:1.6x0.8x0.8mm
Conductive Epoxy
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA102M-NKA

Capacitance=1nF
Edc=400Vac
T.C.=E

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA101K-NKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA221K-NKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA102M-GKA

Capacitance=1nF
Edc=400Vac
T.C.=E

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA102M-VKA

Capacitance=1nF
Edc=400Vac
T.C.=E

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA152M-NKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA222M-NKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA332M-NKA

Capacitance=3.3nF
Edc=400Vac
T.C.=E

DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA472M-NKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free