Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100J-GKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA100J-GKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS17-F2GA103MYNS
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 16.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MANKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
EMI Suppression Capacitors
B32021A3682K189
0.0068uF, 300Vrms AC
5m(W) x 11m(H) x 13m(L)