Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA151KAGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X5R1E476M160AC
Capacitance=47μF
Edc=25V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X5R1V226M160AC
Capacitance=22μF
Edc=35V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
CAA572C0G3A443J640LH
Capacitance=44nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG57NX7R1V107M500JJ
Capacitance=100μF
Edc=35V
T.C.=X7R
LxWxT:6x5x5mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100JAGKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA150JAGKA
Capacitance=15pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA220JAGKA
Capacitance=22pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JAGKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA470JAGKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free