Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MAVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA4J2X7R1C684K125AA
Capacitance=0.68μF
Edc=16V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA220JAGKA
Capacitance=22pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MAVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MAGKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MYVKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS80ZU2GA222MYVKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for DC Link
B32778G0306K000
30uF, 1100V DC
30mm(W) x 45mm(H) x 57.5mm(L)
Leaded Disk Varistors
B72214P2351K101
Max. Operating Voltage [AC]=350Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
NTC Sensor Assembly / Systems
B58100A0677A000
Rated Resistance = 3000Ω
Resistance Tolerance=±1%