Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75ZU2GA152MYVKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.50mm Max.)
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
1.5nF ±20%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD16-E2GA472MYGS

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 15.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA331K-GKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD70-B2GA151KYGKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-B2GA471KYNKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90-B2GA331KYNS

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90ZU2GA222MYNKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD95-B2GA471KYGS

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MYGKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS15-E2GA472MYVS

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 14.5x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65ZU2GA102MYGKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free