Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS80-E2GA102MYVS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X8R1H222K050BE
Capacitance=2.2nF
Edc=50V
T.C.=X8R
LxWxT:1x0.5x0.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1005X8R1H471K050BE
Capacitance=470pF
Edc=50V
T.C.=X8R
LxWxT:1x0.5x0.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1608X7R1H333K080AA
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CNA6P1C0G3A103G250AE
Capacitance=10nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 11.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-VKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS13-E2GA332MYVS
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 12.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS15-E2GA472MYVS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 14.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA101K-VKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA102M-VKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free