MLCC with Dipped Radial Lead
FA18C0G1H472JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA6N3X7R2A225M230AB
Capacitance=2.2μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.3mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA14NP02A562JNU00
Capacitance=5.6nF
Edc=100V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA14X7R2A104KNU06
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA14X7R2A473KNU06
Capacitance=47nF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA14X7S2A474KRU06
Capacitance=0.47μF
Edc=100V
T.C.=X7S
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G1H220JNU00
Capacitance=22pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G1H392JNU00
Capacitance=3.9nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G1H561JNU00
Capacitance=560pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G2A681JNU06
Capacitance=680pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General