MLCC with Dipped Radial Lead
FA20NP02J333JNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FA26NP02J103JNU06
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26X7R2J333KNU00
Capacitance=33nF
Edc=630V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
Snap-in, Multi Pin, Large Size Capacitors
B41231C7688M060
6800µF/35V DC
30mm dia x 25mm length
Power Line Common Mode Chokes/Filters
ACM12V-351-2PL-TL00
|Z|=350Ω at 100MHz
Rated current=10A
L x W x T :
12mm x 11mm x 6mm
NTC Elements
B57150K1242J000
Nominal Resistance=2.394kΩ
Nominal Resistance Tolerance=±5%