MLCC with Dipped Radial Lead
FA20NP02W223JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA2B1X7S1C474K050BC
Capacitance=0.47μF
Edc=16V
T.C.=X7S
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E2C0G1H103J080AA
Capacitance=10nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P3X7R1E226M250AE
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P4C0G2W333J250AE
Capacitance=33nF
Edc=450V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Soft termination
AEC-Q200
MLCC with Dipped Radial Lead
FA20NP02W223JNU06
Capacitance=22nF
Edc=450V
T.C.=NP0
LxWxT:5.5x7x4mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
SMD / SMT Inductors (Coils)
MLF1005VR18JTD25
L=0.18μH
Rated current=160mA
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLF1005VR33JTD25
L=0.33μH
Rated current=140mA
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLG0603P56NHTD25
L=56nH
Q=10
L x W x T :
0.6 x 0.3 x 0.3mm
SMD / SMT Inductors (Coils)
TFM252012ALMA2R2MTAA
L=2.2μH
Rated current=2.6A
L x W x T :
2.5 x 2.0 x 1.2mm
SMD / SMT Inductors (Coils)
VLS5045EX-220M-H
L=22μH
Rated current=1.8A
L x W x T :
5 x 5 x 4.5mm