Multilayer Ceramic Chip Capacitors

CGA6P3X7R1E226M250AE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA6P3X7R1E226MT***S
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
SoftSoft Termination
Series
CGA6(3225) [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm +0.50,-0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.50mm ±0.30mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
22μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
22MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...