MLCC with Dipped Radial Lead
FA22X7R1H685KRU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS80ZU2GA222MANKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA22X7R2J104KNU06
Capacitance=0.1μF
Edc=630V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA24C0G2A223JRU06
Capacitance=22nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
Chip Beads
MMZ0603Y601CT000
|Z|=600Ω at 100MHz
Rated current=200mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
Chip Beads
MMZ1005A152ET000
|Z|=1500Ω at 100MHz
|Z|=2300Ω at 1GHz
Rated current=230mA
L x W x T :
1mm x 0.5mm x 0.5mm
Chip Beads
MMZ1005A182ET000
|Z|=1800Ω at 100MHz
|Z|=2700Ω at 1GHz
Rated current=200mA
L x W x T :
1mm x 0.5mm x 0.5mm
Chip Beads
MMZ1005A182ETD25
|Z|=1800Ω at 100MHz
|Z|=2700Ω at 1GHz
Rated current=200mA
L x W x T :
1mm x 0.5mm x 0.5mm
Chip Beads
MMZ1005A601ETD25
|Z|=600Ω at 100MHz
|Z|=1400Ω at 1GHz
Rated current=300mA
L x W x T :
1mm x 0.5mm x 0.5mm
Chip Beads
MMZ1005S121HTD25
|Z|=120Ω at 100MHz
Rated current=700mA
L x W x T :
1mm x 0.5mm x 0.5mm
Chip Beads
MMZ1005S182ET000
|Z|=1800Ω at 100MHz
|Z|=1800Ω at 1GHz
Rated current=200mA
L x W x T :
1mm x 0.5mm x 0.5mm