MLCC with Dipped Radial Lead
FA26C0G2J472JNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA6L4NP02J153J160AA
Capacitance=15nF
Edc=630V
T.C.=NP0
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
MLCC with Dipped Radial Lead
FA26C0G2J472JNU00
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26NP02J472JNU00
Capacitance=4.7nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26NP02J472JNU06
Capacitance=4.7nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG26C0G2J472JNT00
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32641B6473J000
0.047uF, 630V DC
8mm(W) x 17.5mm(H) x 13mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642B0473J000
0.047uF, 1000V DC
8mm(W) x 14mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32643B8473J000
0.047uF, 2000V DC
10.5mm(W) x 16.5mm(H) x 26.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32653A1223K000
0.022uF, 1600V DC
8.5mm(W) x 16.5mm(H) x 26.5mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32686S2473J563
0.047uF, 2000V DC
16mm(W) x 28.5mm(H) x 42mm(L)