MLCC with Dipped Radial Lead
FA26C0G2J472JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012JB1E335K085AC
Capacitance=3.3μF
Edc=25V
T.C.=JB
LxWxT:2x1.25x0.85mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA26C0G2J472JNU06
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
NLV25T-082J-EF
L=0.082μH
Q=20
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLV25T-082J-PF
L=0.082μH
Q=20
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
SLF10145T-101M1R0-PF
L=100μH
Rated current=1A
L x W x T :
10.1 x 10.1 x 4.5mm
Power Line Common Mode Chokes/Filters
ACP3225-102-2P-T000
|Z|=1000Ω at 100MHz
Rated current=1.5A
L x W x T :
3.2mm x 2.5mm x 2mm
Leaded Disk Varistors
B72220S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=2000A