MLCC with Dipped Radial Lead
FA26X7R2E104KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X5R1C475K080AC
Capacitance=4.7μF
Edc=16V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Ferrite Cores
H5B2T8X2X4
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=8x4x2
AC-DC Power Supplies
GUS1000-24
Enclosed / Unit type, Output:1000.8W, 24V
Standard product
Programmable DC Power Supplies
GEN150-22-1P230
2U Rack Mount, Output: 3300W, 0 to 150V
Standard type