MLCC with Dipped Radial Lead
FA26X7R2J103KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGJ5L4X7R2H333K160AA
Capacitance=33nF
Edc=500V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
High Reliability grade
MLCC with Dipped Radial Lead
FA20X7R2A225KRU00
Capacitance=2.2μF
Edc=100V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA24NP02E103JNU06
Capacitance=10nF
Edc=250V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26C0G1H473JNU06
Capacitance=47nF
Edc=50V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26NP02J103JNU06
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26X7R2A474KNU00
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7S2A225KRU00
Capacitance=2.2μF
Edc=100V
T.C.=X7S
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7T2E224KNU06
Capacitance=0.22μF
Edc=250V
T.C.=X7T
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H102JNU00
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H122JNU00
Capacitance=1.2nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General