MLCC with Dipped Radial Lead
FA26X7R2A474KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CKG32KX7S2A475K335AJ
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200
MLCC with Dipped Radial Lead
FA24NP02E103JNU06
Capacitance=10nF
Edc=250V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26C0G1H473JNU06
Capacitance=47nF
Edc=50V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26NP02J103JNU06
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26X7R1E106KRU06
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7R2J103KNU00
Capacitance=10nF
Edc=630V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7S2A225KRU00
Capacitance=2.2μF
Edc=100V
T.C.=X7S
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H332JNU00
Capacitance=3.3nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
MLG0603PPA2N7CT000
L=2.7nH
Q=10
L x W x T :
0.6 x 0.3 x 0.3mm
Chip Beads
MMZ2012Y102BTD25
|Z|=1000Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm