MLCC with Dipped Radial Lead
FA28C0G1H122JNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGJ5L4X7R2H333K160AA
Capacitance=33nF
Edc=500V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
High Reliability grade
MLCC with Dipped Radial Lead
FA26X7R2J103KNU00
Capacitance=10nF
Edc=630V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7S2A225KRU00
Capacitance=2.2μF
Edc=100V
T.C.=X7S
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H102JNU00
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H182JNU00
Capacitance=1.8nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H332JNU00
Capacitance=3.3nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H561JNU00
Capacitance=560pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
MLG0603S22NHT000
L=22nH
Q=6
L x W x T :
0.6 x 0.3 x 0.3mm
SMD / SMT Inductors (Coils)
MLK0603L3N9ST000
L=3.9nH
Q=6
L x W x T :
0.6 x 0.3 x 0.3mm
SMD / SMT Inductors (Coils)
MLK1005S1N8ST000
L=1.8nH
Q=6
L x W x T :
1 x 0.5 x 0.5mm