MLCC with Dipped Radial Lead
FA28NP01H151JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FA28NP02A102JNU06
Capacitance=1nF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG24C0G2W221JNT06
Capacitance=220pF
Edc=450V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G1H473JNT00
Capacitance=47nF
Edc=50V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
SLF12565T-4R2N5R5-PF
L=4.2μH
Rated current=5.5A
L x W x T :
12.5 x 12.5 x 6.5mm