MLCC with Dipped Radial Lead
FA28NP02A102JNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005NP01H102J050BA
Capacitance=1nF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
MLCC with Dipped Radial Lead
FA18NP02A102JNU06
Capacitance=1nF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA28C0G2A102JNU06
Capacitance=1nF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28NP01H151JNU00
Capacitance=150pF
Edc=50V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG26C0G1H473JNT00
Capacitance=47nF
Edc=50V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
NLC453232T-220K-PF
L=22μH
DC Resistance=0.9Ω
L x W x T :
4.5 x 3.2 x 3.2mm
SMD / SMT Inductors (Coils)
SLF12565T-4R2N5R5-PF
L=4.2μH
Rated current=5.5A
L x W x T :
12.5 x 12.5 x 6.5mm
Chip Beads
MMZ0603A331ET000
|Z|=330Ω at 100MHz
|Z|=750Ω at 1GHz
Rated current=220mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
3-terminal Filters
MEA2010LC040T002
Cut-Off frequency=310MHz
Rated current=100mA
L x W x T :
2mm x 1mm x 0.5mm
Power Line Common Mode Chokes/Filters
ACM4520-142-2P-T000
|Z|=1400Ω at 100MHz
Rated current=1.5A
L x W x T :
4.7mm x 4.5mm x 2mm