MLCC with Dipped Radial Lead
FG16X7R1H475KRT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1E474K080AE
Capacitance=0.47μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1608X7R1H102M080AE
Capacitance=1nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1608X7R1H103M080AE
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1608X7R1H222K080AE
Capacitance=2.2nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532X5R1E156M250KA
Capacitance=15μF
Edc=25V
T.C.=X5R
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
C4532X7R1E106M250KA
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:4.5x3.2x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA471K-GKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA471K-NKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA14X7R1H105KRU00
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA22NP02W683JNU06
Capacitance=68nF
Edc=450V
T.C.=NP0
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)