MLCC with Dipped Radial Lead
FG18C0G1H471JNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA3EDX7T1A106M080AU
Capacitance=10μF
Edc=10V
T.C.=X7T
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
MLCC with Dipped Radial Lead
FG18C0G1H102JNT06
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
Single-Ended (Radial) Capacitors
B41858C7477M000
470µF/35V DC
10mm dia x 20mm length
Capacitors for RFI Filtering, Smoothing, General Purpose
B32621A0472J189
0.0047uF, 1000V DC
4mm(W) x 9mm(H) x 13mm(L)
SMD / SMT Inductors (Coils)
B82432A1105K000
SMD / SMT Inductors (Coils)
B82432C1105K000
L=1000μH
Rated current=0.055A
4.5mm x 3.2mm [EIA 1812]
SMD / SMT Inductors (Coils)
MHQ0603P1N2STD25
L=1.2nH
SRF=10GHz
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
VLS6045EX-100M
L=10μH
Rated current=3.4A
L x W x T :
6 x 6 x 4.5mm
3-terminal Filters
YFF18AC1C104MT0Y9N
Insertion Loss=30dB (2MHz to 4000MHz)
Rated current=1A
LxWxT: 1.6x0.8x0.6mm
For Power Line
Current Sense Transformers
VST12.6EF-280S1C2
Sensed Current=30A max
TR=1:100