MLCC with Dipped Radial Lead
FG18X5R1H105KRT06
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
| Dissipation Factor (Max.) |
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
FG18X5R1E106MRT06
Capacitance=10μF
Edc=25V
T.C.=X5R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18X7R1A155KRT06
Capacitance=1.5μF
Edc=10V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG28X5R1H105KRT06
Capacitance=1μF
Edc=50V
T.C.=X5R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28X7R1H102KNT06
Capacitance=1nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Power Line Common Mode Chokes/Filters
ACP3225-501-2P-T000
|Z|=500Ω at 100MHz
Rated current=2A
L x W x T :
3.2mm x 2.5mm x 2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRL161D3R3FTA
Maximum continuous voltage [DC]=20V
Capacitance = 3.3pF
Leaded Disk Varistors
B72210S0301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
NTC Sensor Assembly / Systems
NTCGP3UH153HCZCCA
Nominal Resistance=15kΩ at 25℃
Lug terminal type