MLCC with Dipped Radial Lead
FG22C0G2E104JRT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225C0G2J333G250AA
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225C0G2J333G250AE
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225C0G2J333J250AE
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X7S1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532C0G2E104J320KN
Capacitance=0.1μF
Edc=250V
T.C.=C0G
LxWxT:4.5x3.2x3.2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA3E2C0G1H102J080AD
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Conductive Epoxy
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA681K-GKA
Capacitance=680pF
Edc=400Vac
T.C.=B
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG14C0G2A682JNT06
Capacitance=6.8nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18C0G2A681JNT00
Capacitance=680pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General