Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA681K-GKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225C0G2J333J250AE
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X7S1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C5750C0G2J104J280KC
Capacitance=0.1μF
Edc=630V
T.C.=C0G
LxWxT:5.7x5x2.8mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JAVKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KANKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA681KAGKA
Capacitance=680pF
Edc=400Vac
T.C.=B
DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG22C0G2E104JRT06
Capacitance=0.1μF
Edc=250V
T.C.=C0G
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
CeraLink Capacitors
B58033I5206M001
20 μF, 500 V
LxWxT=33x22x11.5 mm
CeraLink Capacitors
B58035U7155M062
1.5 μF, 700 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U9754M062
0.75 μF, 900 V
LxWxT=7.4x9x9.1 mm