MLCC with Dipped Radial Lead
FG23X7R2J224KNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X5R1H474K080AB
Capacitance=0.47μF
Edc=50V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA22X7R2J104KNU00
Capacitance=0.1μF
Edc=630V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG23X7R2J224KNT00
Capacitance=0.22μF
Edc=630V
T.C.=X7R
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK20X7R2J683KN000
Capacitance=68nF
Edc=630V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
EMI Suppression Capacitors
B32921C3104M003
0.1uF, 305Vrms AC
6m(W) x 12m(H) x 13m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32686S0104K564
0.1uF, 1000V DC
12mm(W) x 22.5mm(H) x 42mm(L)
SMD / SMT Inductors (Coils)
CLF12555T-220M-D
L=22μH
Rated current=2.8A
L x W x T :
12.5 x 12.1 x 5.5mm
SMD / SMT Inductors (Coils)
SPM7054VC-3R3M-D
L=3.3μH
Rated current=10.2A
L x W x T :
7.5 x 7.0 x 5.4mm
SMD / SMT Inductors (Coils)
VLS3010CX-1R0M-1
L=1.0μH
Rated current=1.76A
L x W x T :
3 x 3 x 1.0mm