MLCC with Dipped Radial Lead
FG23X7S2A106KRT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X7R1C226M250AC
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7S2A475K200AE
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA6M3X7S2A475K200AB
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA18X8R1E104KNU06
Capacitance=0.1μF
Edc=25V
T.C.=X8R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA23X7S2A106KRU00
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA23X7S2A106KRU06
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG20X7R1H106KRT06
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG22X7R1E226MRT06
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG23X7S2A106KRT06
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General