MLCC with Dipped Radial Lead
FG20X7R1H106KRT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012C0G2A153J085AE
Capacitance=15nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.85mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X7R1N106K250AC
Capacitance=10μF
Edc=75V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYGNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYNNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYVNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYNNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FG11X7R1H106KRT06
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG20X7R1H106KRT00
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG20X7S1H106KRT06
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG22X7R1E226MRT06
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General