MLCC with Dipped Radial Lead
FG26C0G2J103JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4520C0G3F100F085KA
Capacitance=10pF
Edc=3000V
T.C.=C0G
LxWxT:4.5x2x0.85mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C5750C0G2E154J230KE
Capacitance=150nF
Edc=250V
T.C.=C0G
LxWxT:5.7x5x2.3mm
Soft termination
Multilayer Ceramic Chip Capacitors
C5750C0G2J104J280KC
Capacitance=0.1μF
Edc=630V
T.C.=C0G
LxWxT:5.7x5x2.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X6S2W225K250KA
Capacitance=2.2μF
Edc=450V
T.C.=X6S
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYVNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYVNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MANKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG26C0G2J103JNT06
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J392JNT00
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General