MLCC with Dipped Radial Lead
FG26X7R2E473KNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1E334K080AC
Capacitance=0.33μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012X7T2V333M125AA
Capacitance=33nF
Edc=350V
T.C.=X7T
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216C0G2E562K115AA
Capacitance=5.6nF
Edc=250V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R1H224M115AA
Capacitance=0.22μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS17-F2GA103MYNS
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 16.5x7mm ,F: 10mm
Safety Standard approved
Snap-in, Multi Pin, Large Size Capacitors
B43640E2228M060
2200µF/250V DC
35mm dia x 50mm length
Surge Arresters
B88069X1493S102
2 electrodes Arresters
Nominal DC sparkover voltage = 3600V
Surge Arresters
B88069X2311T502
2 electrodes Arresters
Nominal DC sparkover voltage = 3600V
Surge Arresters
B88069X3263B252
2 electrodes Arresters
Nominal DC sparkover voltage = 2500V
Surge Arresters
B88069X4313S102
2 electrodes Arresters
Nominal DC sparkover voltage = 600V