MLCC with Dipped Radial Lead
FG28C0G1H010CNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYGNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-GKA
Capacitance=10nF
Edc=400Vac
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA28C0G1H010CNU00
Capacitance=1pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H1R5CNU00
Capacitance=1.5pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H2R2CNU00
Capacitance=2.2pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H3R3CNU00
Capacitance=3.3pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H6R8DNU00
Capacitance=6.8pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G2A010CNU00
Capacitance=1pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G2A100DNU00
Capacitance=10pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General