MLCC with Dipped Radial Lead
FG28C0G1H103JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4520C0G3F100F085KA
Capacitance=10pF
Edc=3000V
T.C.=C0G
LxWxT:4.5x2x0.85mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CAA572C0G3A203J640LJ
Capacitance=20nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYVNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
MLCC with Dipped Radial Lead
FA24C0G2A103JNU06
Capacitance=10nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26C0G2J103JNU00
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26NP02J103JNU00
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG26C0G2J103JNT06
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J332JNT00
Capacitance=3.3nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J392JNT00
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J472JNT00
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General