MLCC with Dipped Radial Lead
FK18C0G1H471JN006
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R2J333K160AA
Capacitance=33nF
Edc=630V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225X5R1A107M250AC
Capacitance=100μF
Edc=10V
T.C.=X5R
LxWxT:3.2x2.5x2.5mm
General
MLCC with Dipped Radial Lead
FA18C0G1H561JNU06
Capacitance=560pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG18C0G1H820JNT06
Capacitance=82pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
SMD / SMT Inductors (Coils)
NLV32T-150J-EF
L=15μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
DC-DC Converters
CCG1R5-24-15SF
PCB mount, Output: 1.5W, 15V
Isolated type