MLCC with Dipped Radial Lead
FK22X7R2E474KN000
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
| Dissipation Factor (Max.) |
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
CGA2B3X7R1H333K050BB
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5F4C0G2J472J085AA
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
MLCC with Dipped Radial Lead
FK18X7R1H104KN006
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
Capacitors for RFI Filtering, Smoothing, General Purpose
B32524R3156K000
15uF, 250V DC
18mm(W) x 27.5mm(H) x 31.5mm(L)
SMD / SMT Inductors (Coils)
TFM201610ALVA2R2MTAA
L=2.2μH
Rated current=1.9A
L x W x T :
2 x 1.6 x 1mm
Chip NTC Thermistors (Sensor)
NTCG164KF104FTDS
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%