Multilayer Ceramic Chip Capacitors

C0402X7R1A681K020BC

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
C0402X7R1A681KT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C0402 [EIA 01005]
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
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness(T)
0.20mm ±0.02mm
Terminal Width(B)
0.07mm Min.
Terminal Spacing(G)
0.14mm Min.
Recommended Land Pattern (PA)
0.15mm to 0.25mm
Recommended Land Pattern (PB)
0.15mm to 0.25mm
Recommended Land Pattern (PC)
0.15mm to 0.25mm

Electrical Characteristics

Capacitance
680pF ±10%
Rated Voltage
10VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
20000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...