|
|
General
|
General (Up to 75Vdc)
|
C series
|
Dimension: 0.4 x 0.2 [mm]
|
3485KB
|
387KB
|
238KB
|
239KB
|
|
|
|
General
|
General (Up to 75Vdc)
|
C series
|
Rated voltage: Up to 75Vdc
|
3485KB
|
1107KB
|
238KB
|
239KB
|
|
|
|
Mid
|
Mid Voltage (100 to 630Vdc)
|
C series
|
Rated voltage: 100 to 630Vdc
|
1042KB
|
1077KB
|
238KB
|
239KB
|
|
|
|
High
|
High Voltage (1k to 3kVdc)
|
C series
|
Rated voltage: 1k to 3kVdc
|
520KB
|
919KB
|
238KB
|
239KB
|
|
|
|
LowT
|
Low Profile
|
CGB series
|
Product height is lower than that of general products, and the available maximum height is from 0.22mm
|
137KB
|
883KB
|
238KB
|
239KB
|
|
|
|
150°C
|
High Temperature Application
|
C series
|
Operating temperature range: Up to 150ºC
|
639KB
|
1077KB
|
238KB
|
239KB
|
|
|
|
150°C
|
High Temperature Application
|
C series
|
Operating temperature range: Up to 150ºC Voltage derating
|
639KB
|
889KB
|
238KB
|
239KB
|
|
|
|
Mega
|
MEGACAP (with metal frame)
|
CKG series
|
Metal frame relieves mechanical stress Twice capacitance functions by stacked structure
|
300KB
|
1030KB
|
238KB
|
239KB
|
|
|
|
Mega I LowR
|
MEGACAP (Low Resistance, Inline)
|
CA series
|
Integration of high capacitance, high reliability and low resistance (C0G type)
|
419KB
|
1032KB
|
238KB
|
239KB
|
|
|
|
Mega I LowR
|
MEGACAP (Low Resistance, Inline)
|
CA series
|
Integration of high capacitance, high reliability and low resistance (X7x type)
|
419KB
|
990KB
|
238KB
|
239KB
|
|
|
|
Soft
|
Soft Termination
|
C series
|
Resin relieves mechanical stress (Up to 630Vdc)
|
656KB
|
974KB
|
238KB
|
239KB
|
|
|
|
Soft
|
Soft Termination
|
C series
|
Resin relieves mechanical stress (1k to 3kVdc)
|
656KB
|
922KB
|
238KB
|
239KB
|
|
|
|
Soft LowR
|
Soft Termination Low Resistance
|
CNC series
|
Integration of both high reliability and low resistance
|
165KB
|
943KB
|
238KB
|
239KB
|
|
|
|
L↔W
|
Low ESL Reverse Geometry
|
C series
|
Reduction in ESR/ESL and impedance due to the reverse geometry structure Contributes to reduction in the number of decoupling MLCCs
|
167KB
|
934KB
|
238KB
|
239KB
|
|
|
|
ULI
|
Low ESL Ultra Low Inductance
|
CLL series
|
Reduction in ESR/ESL and impedance due to the unique structure Contributes to reduction in the number of decoupling MLCCs
|
144KB
|
889KB
|
238KB
|
239KB
|
|