Multilayer Ceramic Chip Capacitors
C0603C0G1H1R5C030BA
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
SMD / SMT Inductors (Coils)
NLFV25T-470K-PF
L=47μH
DC Resistance=2.04Ω
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLV25T-1R0J-PF
L=1μH
Q=30
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLV32T-015J-PF
L=0.015μH
Q=19
L x W x T :
3.2 x 2.5 x 2.2mm
3-terminal Filters
YFF15PC1A224MT009N
Insertion Loss=40dB (4MHz to 1000MHz)
Rated current=3A
LxWxT: 1x0.55x0.3mm
For Power Line
NTC Elements
B57860S0103J200
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±5%
NTC Sensor Assembly / Systems
B58100A0439A000
Nominal Resistance=10.115kΩ
Nominal Resistance Tolerance=±3.6%
TMR Angle Sensors
TAS2142-AAAC
Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) TSSOP-8
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg