Multilayer Ceramic Chip Capacitors

C0603CH1E040C030BA

Product Status
Obsolete
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Mar.31, 2025
TDK Item Description Please refer to the FAQ about part number
C0603CH1E040CT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C0603 [EIA 0201]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.30mm ±0.03mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.20mm Min.
Recommended Land Pattern (PA)
0.25mm to 0.35mm
Recommended Land Pattern (PB)
0.20mm to 0.30mm
Recommended Land Pattern (PC)
0.25mm to 0.35mm

Electrical Characteristics

Capacitance
4pF ±0.25pF
Rated Voltage
25VDC
Temperature Characteristic
CH(0±60ppm/°C)
Q (Min.)
480
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
15000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

C0603CH1E040C030BA

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 14,640
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...